Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2480.02.[075,100,125,150,175,200,225,250].0-[1-100/1] |
2480.02.[075,100,125,150,175,200,225,250].0-[1-100/1]-[24801.02.12ZB,24801.02.12,24811.02.12ZB,24811.02.12] |
2480.03.[075,100,125,150,175,200,225,250].0-[1-100/1] |
2480.03.[075,100,125,150,175,200,225,250].0-[1-100/1]-[24801.03.12ZB,24801.03.12,24811.03.12ZB,24811.03.12] |
2480.05.[075,100,125,150,175,200,225,250].0-[1-100/1] |
2480.05.[075,100,125,150,175,200,225,250].0-[1-100/1]-[24801.05.12ZB,24801.05.12,24811.05.12ZB,24811.05.12] |
2480.07.[075,100,125,150,175,200,225,250].0-[1-100/1] |
2480.07.[075,100,125,150,175,200,225,250].0-[1-100/1]-[24801.07.12ZB,24801.07.12,24811.07.12ZB,24811.07.12] |
2480.09.[075,100,125,150,175,200,225,250].0-[1-100/1] |
2480.09.[075,100,125,150,175,200,225,250].0-[1-100/1]-[24801.09.12ZB,24801.09.12,24811.09.12ZB,24811.09.12] |
2480.10.[075,100,125,150,175,200,225,250].0-[1-100/1] |
2480.10.[075,100,125,150,175,200,225,250].0-[1-100/1]-[2100.12PZBK1+,24801.10.12ZB,24801.10.12,24811.10.12ZB,24811.10.12] |
2480.12.[075,100,125,150,175,200,225,250].0-[1-100/1] |
2480.12.[075,100,125,150,175,200,225,250].0-[1-100/1]-[2125.12PZB+,24801.12.12ZB,24801.12.12,24811.12.12ZB,24811.12.12] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal Width (mm) | Number of Links | External Width (mm) | Bending Radius | Color | Mounting Bracket | |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 6 Days | 25 | 1 ~ 100 | 41 | 75 ~ 250 | Black | - | ||
- | 1 | 6 Days | 25 | 1 ~ 100 | 41 | 75 ~ 250 | Black | 24801.02.12, Full set, KMA, pivoting, without tiewrap plates / 24801.02.12ZB, Full set, KMA, pivoting, with tiewrap plates / 24811.02.12, Full set, KMA, locking, without tiewrap plates / 24811.02.12ZB, Full set, KMA, locking, with tiewrap plates | ||
- | 1 | 6 Days | 38 | 1 ~ 100 | 54 | 75 ~ 250 | Black | - | ||
- | 1 | 6 Days | 38 | 1 ~ 100 | 54 | 75 ~ 250 | Black | 24801.03.12, Full set, KMA, pivoting, without tiewrap plates / 24801.03.12ZB, Full set, KMA, pivoting, with tiewrap plates / 24811.03.12, Full set, KMA, locking, without tiewrap plates / 24811.03.12ZB, Full set, KMA, locking, with tiewrap plates | ||
- | 1 | 6 Days | 57 | 1 ~ 100 | 73 | 75 ~ 250 | Black | - | ||
- | 1 | 6 Days | 57 | 1 ~ 100 | 73 | 75 ~ 250 | Black | 24801.05.12, Full set, KMA, pivoting, without tiewrap plates / 24801.05.12ZB, Full set, KMA, pivoting, with tiewrap plates / 24811.05.12, Full set, KMA, locking, without tiewrap plates / 24811.05.12ZB, Full set, KMA, locking, with tiewrap plates | ||
- | 1 | 6 Days | 77 | 1 ~ 100 | 93 | 75 ~ 250 | Black | - | ||
- | 1 | 6 Days | 77 | 1 ~ 100 | 93 | 75 ~ 250 | Black | 24801.07.12, Full set, KMA, pivoting, without tiewrap plates / 24801.07.12ZB, Full set, KMA, pivoting, with tiewrap plates / 24811.07.12, Full set, KMA, locking, without tiewrap plates / 24811.07.12ZB, Full set, KMA, locking, with tiewrap plates | ||
- | 1 | 6 Days | 89 | 1 ~ 100 | 105 | 75 ~ 250 | Black | - | ||
- | 1 | 6 Days | 89 | 1 ~ 100 | 105 | 75 ~ 250 | Black | 24801.09.12, Full set, KMA, pivoting, without tiewrap plates / 24801.09.12ZB, Full set, KMA, pivoting, with tiewrap plates / 24811.09.12, Full set, KMA, locking, without tiewrap plates / 24811.09.12ZB, Full set, KMA, locking, with tiewrap plates | ||
- | 1 | 6 Days | 103 | 1 ~ 100 | 119 | 75 ~ 250 | Black | - | ||
- | 1 | 6 Days | 103 | 1 ~ 100 | 119 | 75 ~ 250 | Black | 2100.12PZBK1+, Full set, Plastic, locking, with tiewrap plates, 10 cable tiewraps / 24801.10.12, Full set, KMA, pivoting, without tiewrap plates / 24801.10.12ZB, Full set, KMA, pivoting, with tiewrap plates / 24811.10.12, Full set, KMA, locking, without tiewrap plates / 24811.10.12ZB, Full set, KMA, locking, with tiewrap plates | ||
- | 1 | 6 Days | 125 | 1 ~ 100 | 141 | 75 ~ 250 | Black | - | ||
- | 1 | 6 Days | 125 | 1 ~ 100 | 141 | 75 ~ 250 | Black | 2125.12PZB+, Full set, Plastic, locking, with tiewrap plates / 24801.12.12, Full set, KMA, pivoting, without tiewrap plates / 24801.12.12ZB, Full set, KMA, pivoting, with tiewrap plates / 24811.12.12, Full set, KMA, locking, without tiewrap plates / 24811.12.12ZB, Full set, KMA, locking, with tiewrap plates |
Loading...
Internal Height(mm) | 25 | Max. Cable O.D. Dp(φ) | 22.5 | Pitch P(mm) | 46 |
---|---|---|---|---|---|
Links/m | 22 |
Configure
Basic Attributes
Internal Width(mm)
Number of Links
External Width(mm)
Bending Radius
Color
Mounting Bracket
Filter by standard shipping days
Optional Attributes