Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
58.050.[075,100,125,150,200,250].0-[1-100/1] |
58.050.[075,100,125,150,200,250].0-[1-100/1]-[580.050.3,580.050.4,580.050.12,580.050.34] |
58.075.[075,100,125,150,200,250].0-[1-100/1] |
58.075.[075,100,125,150,200,250].0-[1-100/1]-[580.075.3,580.075.4,580.075.12,580.075.34] |
58.100.[075,100,125,150,200,250].0-[1-100/1] |
58.100.[075,100,125,150,200,250].0-[1-100/1]-[580.100.3,580.100.4,580.100.12,580.100.34] |
58.125.[075,100,125,150,200,250].0-[1-100/1] |
58.125.[075,100,125,150,200,250].0-[1-100/1]-[580.125.3,580.125.4,580.125.12,580.125.34] |
58.150.[075,100,125,150,200,250].0-[1-100/1] |
58.150.[075,100,125,150,200,250].0-[1-100/1]-[580.150.3,580.150.4,580.150.12,580.150.34] |
58.175.[075,100,125,150,200,250].0-[1-100/1] |
58.175.[075,100,125,150,200,250].0-[1-100/1]-[580.175.3,580.175.4,580.175.12,580.175.34] |
58.200.[075,100,125,150,200,250].0-[1-100/1] |
58.200.[075,100,125,150,200,250].0-[1-100/1]-[580.200.3,580.200.4,580.200.12,580.200.34] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal Width (mm) | Number of Links | External Width (mm) | Bending Radius | Color | Mounting Bracket | |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 6 Days | 50 | 1 ~ 100 | 66 | 75 ~ 250 | Black | - | ||
- | 1 | 6 Days | 50 | 1 ~ 100 | 66 | 75 ~ 250 | Black | 580.050.12, Full set, KMA, pivoting / 580.050.3, For the moving end, KMA, locking / 580.050.34, Full set, KMA, locking / 580.050.4, For the fixed-end side, KMA, locking | ||
- | 1 | 6 Days | 75 | 1 ~ 100 | 91 | 75 ~ 250 | Black | - | ||
- | 1 | 6 Days | 75 | 1 ~ 100 | 91 | 75 ~ 250 | Black | 580.075.12, Full set, KMA, pivoting / 580.075.3, For the moving end, KMA, locking / 580.075.34, Full set, KMA, locking / 580.075.4, For the fixed-end side, KMA, locking | ||
- | 1 | 6 Days | 100 | 1 ~ 100 | 116 | 75 ~ 250 | Black | - | ||
- | 1 | 6 Days | 100 | 1 ~ 100 | 116 | 75 ~ 250 | Black | 580.100.12, Full set, KMA, pivoting / 580.100.3, For the moving end, KMA, locking / 580.100.34, Full set, KMA, locking / 580.100.4, For the fixed-end side, KMA, locking | ||
- | 1 | 6 Days | 125 | 1 ~ 100 | 141 | 75 ~ 250 | Black | - | ||
- | 1 | 6 Days | 125 | 1 ~ 100 | 141 | 75 ~ 250 | Black | 580.125.12, Full set, KMA, pivoting / 580.125.3, For the moving end, KMA, locking / 580.125.34, Full set, KMA, locking / 580.125.4, For the fixed-end side, KMA, locking | ||
- | 1 | 6 Days | 150 | 1 ~ 100 | 166 | 75 ~ 250 | Black | - | ||
- | 1 | 6 Days | 150 | 1 ~ 100 | 166 | 75 ~ 250 | Black | 580.150.12, Full set, KMA, pivoting / 580.150.3, For the moving end, KMA, locking / 580.150.34, Full set, KMA, locking / 580.150.4, For the fixed-end side, KMA, locking | ||
- | 1 | 6 Days | 175 | 1 ~ 100 | 191 | 75 ~ 250 | Black | - | ||
- | 1 | 6 Days | 175 | 1 ~ 100 | 191 | 75 ~ 250 | Black | 580.175.12, Full set, KMA, pivoting / 580.175.3, For the moving end, KMA, locking / 580.175.34, Full set, KMA, locking / 580.175.4, For the fixed-end side, KMA, locking | ||
- | 1 | 6 Days | 200 | 1 ~ 100 | 216 | 75 ~ 250 | Black | - | ||
- | 1 | 6 Days | 200 | 1 ~ 100 | 216 | 75 ~ 250 | Black | 580.200.12, Full set, KMA, pivoting / 580.200.3, For the moving end, KMA, locking / 580.200.34, Full set, KMA, locking / 580.200.4, For the fixed-end side, KMA, locking |
Loading...
Internal Height(mm) | 35 | Max. Cable O.D. Dp(φ) | 32 | Pitch P(mm) | 33.3 |
---|---|---|---|---|---|
Links/m | 30 |
Configure
Basic Attributes
Internal Width(mm)
Number of Links
External Width(mm)
Bending Radius
Color
Mounting Bracket
Filter by standard shipping days
Optional Attributes