E6.1 E-chains®, E61.35 Series

E6.1 E-chains®, E61.35 Series
The E6.1 series is a development of the E6 series. It incorporates all the advantages of the E6 such as strength, cleanroom-compatibility and low weight in addition to even quieter operation at higher maximum speeds. In addition, its accessibility to the interior and the assembly and handling have been improved.
[Features]
- Low-noise - from a noise level of 32dB(A)1)
- Weight savings approx. 30% compared to the System E6
- Highly dynamic
- Extremely low vibration
- Cleanroom-compatible due to principle of low-abrasion for connectors, without pin/bore connection
- Virtually no polygon effect, smooth rolling operation
- Smooth interior design for a long lifetime for cables and hoses
- Crossbars removable along the inner and outer radius
- Option without camber (NC) simply by turning the inner link

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E61.35.030.[055,​075,​100,​125,​150].0-[1-100/1]
E61.35.030.[055,​075,​100,​125,​150].0-[1-100/1]-E61.350.030.12
E61.35.040.[055,​075,​100,​125,​150].0-[1-100/1]
E61.35.040.[055,​075,​100,​125,​150].0-[1-100/1]-E61.350.040.12
E61.35.050.[055,​075,​100,​125,​150].0-[1-100/1]
E61.35.050.[055,​075,​100,​125,​150].0-[1-100/1]-E61.350.050.12
E61.35.060.[055,​075,​100,​125,​150].0-[1-100/1]
E61.35.060.[055,​075,​100,​125,​150].0-[1-100/1]-E61.350.060.12
E61.35.070.[055,​075,​100,​125,​150].0-[1-100/1]
E61.35.070.[055,​075,​100,​125,​150].0-[1-100/1]-E61.350.070.12
E61.35.080.[055,​075,​100,​125,​150].0-[1-100/1]
E61.35.080.[055,​075,​100,​125,​150].0-[1-100/1]-E61.350.080.12
E61.35.090.[055,​075,​100,​125,​150].0-[1-100/1]
E61.35.090.[055,​075,​100,​125,​150].0-[1-100/1]-E61.350.090.12
E61.35.100.[055,​075,​100,​125,​150].0-[1-100/1]
E61.35.100.[055,​075,​100,​125,​150].0-[1-100/1]-E61.350.100.12
E61.35.110.[055,​075,​100,​125,​150].0-[1-100/1]
E61.35.110.[055,​075,​100,​125,​150].0-[1-100/1]-E61.350.110.12
E61.35.120.[055,​075,​100,​125,​150].0-[1-100/1]
E61.35.120.[055,​075,​100,​125,​150].0-[1-100/1]-E61.350.120.12
E61.35.140.[055,​075,​100,​125,​150].0-[1-100/1]
E61.35.140.[055,​075,​100,​125,​150].0-[1-100/1]-E61.350.140.12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Width
(mm)
Number of Links External Width
(mm)
Bending Radius Color Mounting Bracket

-

1 6 Days 301 ~ 1004655 ~ 150Black-

-

1 6 Days 301 ~ 1004655 ~ 150BlackE61.350.030.12, Full set, KMA, pivoting

-

1 6 Days 401 ~ 1005655 ~ 150Black-

-

1 6 Days 401 ~ 1005655 ~ 150BlackE61.350.040.12, Full set, KMA, pivoting

-

1 6 Days 501 ~ 1006655 ~ 150Black-

-

1 6 Days 501 ~ 1006655 ~ 150BlackE61.350.050.12, Full set, KMA, pivoting

-

1 6 Days 601 ~ 1007655 ~ 150Black-

-

1 6 Days 601 ~ 1007655 ~ 150BlackE61.350.060.12, Full set, KMA, pivoting

-

1 6 Days 701 ~ 1008655 ~ 150Black-

-

1 6 Days 701 ~ 1008655 ~ 150BlackE61.350.070.12, Full set, KMA, pivoting

-

1 6 Days 801 ~ 1009655 ~ 150Black-

-

1 6 Days 801 ~ 1009655 ~ 150BlackE61.350.080.12, Full set, KMA, pivoting

-

1 6 Days 901 ~ 10010655 ~ 150Black-

-

1 6 Days 901 ~ 10010655 ~ 150BlackE61.350.090.12, Full set, KMA, pivoting

-

1 6 Days 1001 ~ 10011655 ~ 150Black-

-

1 6 Days 1001 ~ 10011655 ~ 150BlackE61.350.100.12, Full set, KMA, pivoting

-

1 6 Days 1101 ~ 10012655 ~ 150Black-

-

1 6 Days 1101 ~ 10012655 ~ 150BlackE61.350.110.12, Full set, KMA, pivoting

-

1 6 Days 1201 ~ 10013655 ~ 150Black-

-

1 6 Days 1201 ~ 10013655 ~ 150BlackE61.350.120.12, Full set, KMA, pivoting

-

1 6 Days 1401 ~ 10015655 ~ 150Black-

-

1 6 Days 1401 ~ 10015655 ~ 150BlackE61.350.140.12, Full set, KMA, pivoting

Loading...

  1. 1

Basic information

Internal Height(mm) 35 Max. Cable O.D. Dp(φ) 31 Pitch P(mm) 25
Links/m 40

Tech Support