Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
EA16.4.[65A,75A,100].0-[1-100/1] |
EA16.4.[65A,75A,100].0-[1-100/1]-[117.4.1P,117.4.1P.A1,117.4.1P.A2,117.4.1P.A3,117.4.1P.A4,117.4.1PZ,117.4.1PZ.A1,117.4.1PZ.A2,117.4.1PZ.A3,117.4.1PZ.A4,117.4.1PZK1.A1,117.4.1PZK1.A2,117.4.1PZK1.A3,117.4.1PZK1.A4,117.4.1PZK1,117.4.2P,117.4.2P.A1,117.4.2P.A2,117.4.2P.A3,117.4.2P.A4,117.4.2PZ,117.4.2PZ.A1,117.4.2PZ.A2,117.4.2PZ.A3,117.4.2PZ.A4,117.4.2PZK1.A1,117.4.2PZK1.A2,117.4.2PZK1.A3,117.4.2PZK1.A4,117.4.2PZK1,117.4.12P,117.4.12P.A1,117.4.12P.A2,117.4.12P.A3,117.4.12P.A4,117.4.12PZ,117.4.12PZ.A1,117.4.12PZ.A2,117.4.12PZ.A3,117.4.12PZ.A4,117.4.12PZK1.A1,117.4.12PZK1.A2,117.4.12PZK1.A3,117.4.12PZK1.A4,117.4.12PZK1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Links | Bending Radius | Color | Mounting Bracket | |
---|---|---|---|---|---|---|---|---|
- | 1 | 6 Days | 1 ~ 100 | 65 ~ 100 | Black | - | ||
- | 1 | 6 Days | 1 ~ 100 | 65 ~ 100 | Black | 117.4.1P, For the moving end, Plastic, one-piece, locking, without tiewrap plate / 117.4.1PZ, For the moving end, Plastic, one-piece, locking, with tiewrap plate / 117.4.1PZ.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plate / 117.4.1PZK1.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plate, 10 cable tiewraps / 117.4.1PZK1.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plate, 10 cable tiewraps / 117.4.1PZK1.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plate, 10 cable tiewraps / 117.4.1PZK1.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate, 10 cable tiewraps / 117.4.1PZK1, For the moving end, Plastic, one-piece, locking, with tiewrap plate, 10 cable tiewraps / 117.4.1P.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plate / 117.4.1PZ.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plate / 117.4.1P.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plate / 117.4.1PZ.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plate / 117.4.1P.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plate / 117.4.1PZ.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate / 117.4.12P, Full set, Plastic, one-piece, locking, without tiewrap plates / 117.4.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates / 117.4.12P.A1, Full set, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plates / 117.4.12PZ.A1, Full set, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plates / 117.4.12PZK1.A1, Full set, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plates, 10 cable tiewraps / 117.4.12PZK1.A2, Full set, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plates, 10 cable tiewraps / 117.4.12PZK1.A3, Full set, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plates, 10 cable tiewraps / 117.4.12PZK1.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plates, 10 cable tiewraps / 117.4.12PZK1, Full set, Plastic, one-piece, locking, with tiewrap plates, 10 cable tiewraps / 117.4.12P.A2, Full set, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plates / 117.4.12PZ.A2, Full set, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plates / 117.4.12P.A3, Full set, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plates / 117.4.12PZ.A3, Full set, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plates / 117.4.12P.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plates / 117.4.12PZ.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plates / 117.4.2P, For the fixed-end side, Plastic, one-piece, locking, without tiewrap plate / 117.4.2PZ, For the fixed-end side, Plastic, one-piece, locking, with tiewrap plate / 117.4.2P.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plate / 117.4.2PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plate / 117.4.2PZK1.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plate, 10 cable tiewraps / 117.4.2PZK1.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plate, 10 cable tiewraps / 117.4.2PZK1.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plate, 10 cable tiewraps / 117.4.2PZK1.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate, 10 cable tiewraps / 117.4.2PZK1, For the fixed-end side, Plastic, one-piece, locking, with tiewrap plate, 10 cable tiewraps / 117.4.2P.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plate / 117.4.2PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plate / 117.4.2P.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plate / 117.4.2PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plate / 117.4.2P.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plate / 117.4.2PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate |
Loading...
Internal Height(mm) | 32 | Internal Width(mm) | 48 | Max. Cable O.D. Dp(φ) | 28.5 |
---|---|---|---|---|---|
Pitch P(mm) | 30.5 | External Width(mm) | 60 | Links/m | 33 |
Configure
Basic Attributes
Number of Links
Bending Radius
Color
Mounting Bracket
Filter by standard shipping days
Optional Attributes