Zipper E-tubes, R07 Series

Zipper E-tubes, R07 Series
igus® "zipper" e-chains® and e-tubes deliver in terms of practicality and performance. The "zipper" function makes them a very useful product to reduce assembly time. The small pitch, the tough-elastic zipper-band, and the sturdy link work well in high acceleration applications. The "zipper" series is one of the most popular igus® e-chain® series for demanding applications.
[Features]
- zipper-like design for quick opening and closing of lids
- zipper e-chains® can be lengthened and shortened at any point
- Small pitch for low noise, smooth running
- High accelerations: 100 m/s2 and more

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R07.10.[038,​048].0-[1-100/1]
R07.10.[038,​048].0-[1-100/1]-[060.10.12PZ,​060.10.12]
R07.16.[038,​048].0-[1-100/1]
R07.16.[038,​048].0-[1-100/1]-[060.16.12PZ,​060.16.12]
R07.20.[038,​048].0-[1-100/1]
R07.20.[038,​048].0-[1-100/1]-[060.20.12PZ,​060.20.12]
R07.30.[038,​048].0-[1-100/1]
R07.30.[038,​048].0-[1-100/1]-[060.30.12PZ,​060.30.12]
R07.40.[038,​048].0-[1-100/1]
R07.40.[038,​048].0-[1-100/1]-[060.40.12PZ,​060.40.12]
R07.50.[038,​048].0-[1-100/1]
R07.50.[038,​048].0-[1-100/1]-[060.50.12PZ,​060.50.12]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Width
(mm)
Number of Links External Width
(mm)
Bending Radius Color Mounting Bracket
1 6 Days 101 ~ 10016.538 ~ 48Black-
1 6 Days 101 ~ 10016.538 ~ 48Black060.10.12, Full set, Plastic, one-piece, locking, without tiewrap plates / 060.10.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates
1 6 Days 161 ~ 10022.538 ~ 48Black-
1 6 Days 161 ~ 10022.538 ~ 48Black060.16.12, Full set, Plastic, one-piece, locking, without tiewrap plates / 060.16.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates
1 6 Days 201 ~ 1002738 ~ 48Black-
1 6 Days 201 ~ 1002738 ~ 48Black060.20.12, Full set, Plastic, one-piece, locking, without tiewrap plates / 060.20.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates
1 6 Days 301 ~ 1003738 ~ 48Black-
1 6 Days 301 ~ 1003738 ~ 48Black060.30.12, Full set, Plastic, one-piece, locking, without tiewrap plates / 060.30.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates
1 6 Days 401 ~ 1004738 ~ 48Black-
1 6 Days 401 ~ 1004738 ~ 48Black060.40.12, Full set, Plastic, one-piece, locking, without tiewrap plates / 060.40.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates
1 6 Days 501 ~ 1005738 ~ 48Black-
1 6 Days 501 ~ 1005738 ~ 48Black060.50.12, Full set, Plastic, one-piece, locking, without tiewrap plates / 060.50.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates

Loading...

  1. 1

Basic information

Internal Height(mm) 10.3 Max. Cable O.D. Dp(φ) 8 Pitch P(mm) 20
Links/m 50

Tech Support