Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Z065.3/9.[18,28,38].0-[1-100/1] |
Z065.3/9.[18,28,38].0-[1-100/1]-[0650.3/9.1.A1,0650.3/9.1.A2,0650.3/9.1.A3,0650.3/9.1.A4,0650.3/9.1PZ,0650.3/9.1PZ.A1,0650.3/9.1PZ.A2,0650.3/9.1PZ.A3,0650.3/9.1PZ.A4,0650.3/9.1,0650.3/9.12.A1,0650.3/9.12.A2,0650.3/9.12.A3,0650.3/9.12.A4,0650.3/9.12PZ,0650.3/9.12PZ.A1,0650.3/9.12PZ.A2,0650.3/9.12PZ.A3,0650.3/9.12PZ.A4,0650.3/9.12,0650.3/9.2.A1,0650.3/9.2.A2,0650.3/9.2.A3,0650.3/9.2.A4,0650.3/9.2PZ,0650.3/9.2PZ.A1,0650.3/9.2PZ.A2,0650.3/9.2PZ.A3,0650.3/9.2PZ.A4,0650.3/9.2] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Links | Bending Radius | Color | Mounting Bracket | |
---|---|---|---|---|---|---|---|---|
- | 1 | 6 Days | 1 ~ 100 | 18 ~ 38 | Black | - | ||
- | 1 | 6 Days | 1 ~ 100 | 18 ~ 38 | Black | 0650.3/9.1, For the moving end, Plastic, one-piece, locking, without tiewrap plate / 0650.3/9.1PZ, For the moving end, Plastic, one-piece, locking, with tiewrap plate / 0650.3/9.1.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plate / 0650.3/9.1.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plate / 0650.3/9.1PZ.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plate / 0650.3/9.1.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plate / 0650.3/9.1PZ.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plate / 0650.3/9.1.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plate / 0650.3/9.1PZ.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate / 0650.3/9.12, Full set, Plastic, one-piece, locking, without tiewrap plates / 0650.3/9.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates / 0650.3/9.12.A1, Full set, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plates / 0650.3/9.12PZ.A1, Full set, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plates / 0650.3/9.12.A2, Full set, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plates / 0650.3/9.12PZ.A2, Full set, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plates / 0650.3/9.12.A3, Full set, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plates / 0650.3/9.12PZ.A3, Full set, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plates / 0650.3/9.12.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plates / 0650.3/9.12PZ.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plates / 0650.3/9.2, For the fixed-end side, Plastic, one-piece, locking, without tiewrap plate / 0650.3/9.2PZ, For the fixed-end side, Plastic, one-piece, locking, with tiewrap plate / 0650.3/9.2.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plate / 0650.3/9.2PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plate / 0650.3/9.2.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plate / 0650.3/9.2PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plate / 0650.3/9.2.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plate / 0650.3/9.2PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plate / 0650.3/9.2.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plate / 0650.3/9.2PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate |
Loading...
Internal Height(mm) | 11.3 | Internal Width(mm) | 9 | Max. Cable O.D. Dp(φ) | 7 |
---|---|---|---|---|---|
Pitch P(mm) | 15 | External Width(mm) | 39.3 | Links/m | 67 |
Configure
Basic Attributes
Number of Links
Bending Radius
Color
Mounting Bracket
Filter by standard shipping days
Optional Attributes