Connector Terminal Block Conversion Unit XW2R (for general purpose use)

Connector Terminal Block Conversion Unit XW2R (for general purpose use)
[Features]
· A general purpose type connector terminal block conversion unit that can be used for saving on the amount of wiring required in a variety of measures.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
XW2R-E20G-T
XW2R-E34G-T
XW2R-E40G-T
XW2R-J20G-T
XW2R-J34G-T
XW2R-J40F-T
XW2R-J40G-T
XW2R-J50G-T
XW2R-P20G-T
XW2R-P34G-T
XW2R-P40G-T
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Connector Terminal Block Connection Method Number of Poles
(Pole)
Pitch Between Terminals
(mm)
Dimension vertical
(mm)
Dimension width
(mm)

110.67 €

1 7 Days MIL Connector[Other] Slotted screw type20543.364.4

54.96 €

1 6 Days MIL Connector[Other] Slotted screw type34543.398.5

147.07 €

1 7 Days MIL Connector[Other] Slotted screw type40543.3113.5

124.60 €

1 7 Days MIL Connector[Other] Phillips screw type20748.3581.7

147.07 €

1 7 Days MIL Connector[Other] Phillips screw type34748.35130.7

60.22 €

1 6 Days FCN Connector[Other] Phillips screw type40748.35151.7

159.47 €

1 7 Days MIL Connector[Other] Phillips screw type40748.35151.7

167.47 €

1 7 Days MIL Connector[Other] Phillips screw type50748.35186.7

93.93 €

1 7 Days MIL Connector[Other] Push-in type20533.464.4

124.60 €

1 7 Days MIL Connector[Other] Push-in type34533.498.5

132.80 €

1 7 Days MIL Connector[Other] Push-in type40533.4113.5

Loading...

  1. 1

Basic information

Mounting Method Allows Both DIN Rail and Screw Mount Dimension depth(mm) 50 Rated Voltage (V)(V) AC125/DC24
Mounted Connector: Plug / Socket Plug (male) Rated Current(A) 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360