Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
55500400 |
55500410 |
55500420 |
55500430 |
55500440 |
55500450 |
55500460 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | |
---|---|---|---|---|---|---|
19.38 € | 1 | Available | 5 Days | 10 | Zinc die-cast | |
21.70 € | 1 | Available | 5 Days | 10 | Zinc die-cast | |
30.97 € | 1 | Available | 10 Days | 10 | Zinc die-cast | |
47.45 € | 1 | Available | 5 Days | 10 | Zinc die-cast | |
73.87 € | 1 | Available | 5 Days | 10 | Zinc die-cast | |
118.70 € | 1 | Available | Quote | 10 | Zinc die-cast | |
251.52 € | 1 | Available | Quote | 10 | Brass |
Loading...
Approved in combination with protective conduit DIN EN 61386-23 | True | Colour | Metallic | Connection type screw connection to housing | Thread |
---|---|---|---|---|---|
Construction type | External thread | Material housing | Brass | Model | Straight |
One-piece | False | Stretch sleeve | False | Surface treatment | Nickel-plated |