Single contact FC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 06 000 8481

Part Number
09 06 000 8481
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.49 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Nominal current(A) 6 Connection (components) Crimp Applicable wire AWG size 26 - 20
Type FC 2 Total number of pins 1 Product size (height)(mm) 3.63
Product size (length)(mm) 2.4 Product size (width)(mm) 19.45 Cross section(mm²) 0.14 - 0.56
Max. temperature(°C) +125 Min. temperature(°C) -55 Colour Grey
Connector type Socket Connector type (category) Crimp contact Contact surface Gold plated
Contact material Copper alloy Material (details) PBTB to UL 94VO standard Case material PA
Standards/certification marks DIN 41612 DIN standard (connector) F9

This page is Single contact FC, part number 09 06 000 8481.
You can find the detail information about specifications and dimensions on part number 09 06 000 8481.

Tech Support