Pre-assembled interconnecting cable, Eca, Socket / plug

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

891-8993/005-101

Part Number
891-8993/005-101
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.40 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Color Black Cable diameter(mm) 3 x 1 Cable length(m) 1
Cross section (per pin/core)(mm²) 1 No. of leads 3 Nominal current(A) 10
Nominal current (details)(A) 16 Nominal voltage(V) 250 Total number of pins 3
Cable type H05VV-F Type (misc.) Jack / plug Coding A
Connector type Plug, straight Connector type (category) Mains cable Connector/ Input type A Mains socket
Connector / Output type B Mains plug Material (details) PVC

This page is Pre-assembled interconnecting cable, Eca, Socket / plug, part number 891-8993/005-101.
You can find the detail information about specifications and dimensions on part number 891-8993/005-101.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360