Ferrule 1 x 0.34 mm² x 10 mm Partially insulated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3241129

Part Number
3241129
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.06 €

3400 7 Days

Loading...

  1. 1

Basic information

Content(pc(s)) 1000 Product size (length)(mm) 14 Cross section (per pin/core)(mm²) 0.34
Sleeve length(mm) 10 No. of leads 1 Temperature range(°C) -40
Colour Turquoise Connector type (category) Ferrule Insulation type Partially insulated
Contact material Copper silver plated Industrial goods Yes

This page is Ferrule 1 x 0.34 mm² x 10 mm Partially insulated, part number 3241129.
You can find the detail information about specifications and dimensions on part number 3241129.

Tech Support