Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
MFD-AC-CP4-500 |
MFD-AC-CP4-800 |
MFD-CP4 |
MFD-CP4-800 |
Part Number | Minimum order quantity | Volume Discount | Voltage type of supply voltage | Supply voltage AC 50 Hz (V) | Supply voltage AC 60 Hz (V) | Supply voltage DC (V) | |
---|---|---|---|---|---|---|---|
1 | Quote | AC/DC | 85|264 | 85|264 | 0|0 | ||
1 | Quote | AC/DC | 85|264 | 85|264 | 0|0 | ||
1 | Quote | DC | 0|0 | 0|0 | 20.4|28.8 | ||
1 | Quote | DC | 0|0 | 0|0 | 20.4|28.8 |
Loading...
Supporting protocol for AS-Interface Safety at Work | false | Built-in depth(mm) | 36.2 | Suitable for safety functions | false |
---|---|---|---|---|---|
Operation temperature(°C) | 25|55 | Supporting protocol for LON | false | Number of HW-interfaces industrial Ethernet | 0 |
Number of HW-interfaces RS-232 | 0 | Number of HW-interfaces RS-422 | 0 | Number of HW-interfaces RS-485 | 0 |
Number of HW-interfaces serial TTY | 0 | Number of HW-interfaces USB | 0 | Number of HW-interfaces parallel | 0 |
Number of HW-interfaces other | 2 | Supporting protocol for TCP/IP | false | Supporting protocol for ASI | false |
Supporting protocol for PROFIBUS | false | Supporting protocol for CAN | false | Supporting protocol for INTERBUS | false |
Supporting protocol for KNX | false | Supporting protocol for MODBUS | false | Supporting protocol for Data-Highway | false |
Supporting protocol for DeviceNet | false | Supporting protocol for SUCONET | false | Supporting protocol for other bus systems | false |
Number of function buttons, programmable | 4 | With numeric keyboard | false | With alpha numeric keyboard | false |
Useful project memory/user memory(kByte) | 0 | With message indication | true | With message system (incl. buffer and confirmation) | false |
Process value representation (output) possible | true | Process default value (input) possible | true | With recipes | false |
Number of password levels | 1 | With printer output | false | Number of online languages | 13 |
Degree of protection (IP), front side | IP65 | Number of display lines | 4 | Number of characters per line | 16 |
Max. character height, display(mm) | 32 | Graphic objects presentable | false | Width of the front(mm) | 86.5 |
Height of the front(mm) | 86.5 | Supporting protocol for SERCOS | false | Supporting protocol for INTERBUS-Safety | false |
Number of interfaces PROFINET | 0 | Number of HW-interfaces Wireless | 0 | Radio standard Bluetooth | false |
Radio standard WLAN 802.11 | false | IO link master | false | Supporting protocol for DeviceNet Safety | false |
Supporting protocol for EtherNet/IP | false | Supporting protocol for Foundation Fieldbus | false | Supporting protocol for PROFINET CBA | false |
Supporting protocol for PROFINET IO | false | Supporting protocol for PROFIsafe | false | Supporting protocol for SafetyBUS p | false |
Type of display | LCD with background illumination | Radio standard GPRS | false | Radio standard GSM | false |
Radio standard UMTS | false | Number of buttons with LED | 0 | Number of system buttons | 0 |
Degree of protection (NEMA) | 12 |
Configure
Basic Attributes
Voltage type of supply voltage
Supply voltage AC 50 Hz(V)
Supply voltage AC 60 Hz(V)
Supply voltage DC(V)
Optional Attributes