Networks Cable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NKE6S-3

Part Number
NKE6S-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

72.25 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Color White Length Custom Length: Custom 3.00
Cable type Round|Cable|RJ45 Cable use Networks Connection -
Connector / Output type B RJ45 plug Connector/ Input type A RJ45 plug Connector type straight
Core material Copper Halogen-free Yes Network specification CAT 6
No. of A connectors(x) 1 No. of B connections(x) 1 Product type Networks Cable
Shielding (network cable) S/FTP Temperature range(°C) -10 - +60 Type (misc.) Two-sided cable-inserting housing

This page is Networks Cable, part number NKE6S-3.
You can find the detail information about specifications and dimensions on part number NKE6S-3.

Tech Support