Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6GK58742AA002AA2
Dimension width(mm) | 35 | Dimension depth(mm) | 127 | IP rating | IP20 |
---|---|---|---|---|---|
Mounting type | DIN rail|Wall | GSM frequency(MHz) | 850|900|1800|1900 | Interfaces (components) | Terminal strip |
Manufacturer part # | 6GK58742AA002AA2 | Max. current consumption(mA) | 330 | Max. temperature(°C) | +60 |
Min. temperature(°C) | -20 | No. of digital inputs | 1|1 | Operating voltage(V) | 24 |
Product size (length)(mm) | 147 | Product type | 5G router | Type (manufacturer type) | 6 GK 5874-2 AA00-2AA2 |
This page is 5G router, part number 6GK58742AA002AA2.
You can find the detail information about specifications and dimensions on part number 6GK58742AA002AA2.