Ribbon Cable【3-10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10120144/3
10120144/10
10120147/3
10120147/10
10120149/3
10120150/3
10120152/3
10120152/10
10120156/3
10120156/10
10120157/10
10120158/3
10120158/10
10120161/3
10120164/3
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable features Colour Core layout
(mm)
Cross section (based on core number) (part 1 + 2) Cross section (each core) (part 1)
(mm²)
Halogen-free Manufacturer part # Min. temperature range (flexible installation)
(°C)
No. of leads (part 1)
(x)
Product size (height)
(mm)
Product size (width)
(mm)
Type (manufacturer type)

8.93 €

3 Pieces Per Package

1 pack Available 3 Days -Grey-10 x 0.05 mm²0.05-10120144/3-30100.9312.3610120144/3

23.41 €

10 Pieces Per Package

1 pack Available 3 Days -Grey-10 x 0.08 mm²0.08-10120144/10-30100.9312.3610120144/10

11.61 €

3 Pieces Per Package

1 pack Available 3 Days -Grey-16 x 0.05 mm²0.05-10120147/3-30160.9319.9810120147/3

30.00 €

10 Pieces Per Package

1 pack Available 3 Days -Grey-16 x 0.05 mm²0.05-10120147/10-30160.9319.9810120147/10

16.93 €

3 Pieces Per Package

1 pack Available 3 Days -Grey-25 x 0.05 mm²0.05-10120149/3-30250.9331.4110120149/3

19.16 €

3 Pieces Per Package

1 pack Available 3 Days -Grey-26 x 0.05 mm²0.05-10120150/3-30260.9332.6810120150/3

23.41 €

3 Pieces Per Package

1 pack Available 3 Days -Grey-40 x 0.05 mm²0.05-10120152/3-30400.9350.4610120152/3

65.03 €

10 Pieces Per Package

1 pack Available 3 Days -Grey-40 x 0.05 mm²0.05-10120152/10-30400.9350.4610120152/10

12.67 €

3 Pieces Per Package

1 pack Available 3 Days Flame-retardant|Colour-codedMulti-coloured7 x 0.12710 x 0.08 mm²0.08No10120156/3-201011.4312.4310120156/3

30.00 €

10 Pieces Per Package

1 pack Available 3 Days Flame-retardant|Colour-codedMulti-coloured7 x 0.12710 x 0.08 mm²0.08No10120156/10-201011.4312.4310120156/10

39.64 €

10 Pieces Per Package

1 pack Available 24 Days Flame-retardant|Colour-codedMulti-coloured7 x 0.12714 x 0.08 mm²0.08No10120157/10-201416.5117.5110120157/10

17.99 €

3 Pieces Per Package

1 pack Available 3 Days Flame-retardant|Colour-codedMulti-coloured7 x 0.12716 x 0.08 mm²0.08No10120158/3-201619.0520.0510120158/3

49.85 €

10 Pieces Per Package

1 pack Available 3 Days Flame-retardant|Colour-codedMulti-coloured7 x 0.12716 x 0.08 mm²0.08No10120158/10-201619.0520.0510120158/10

26.77 €

3 Pieces Per Package

1 pack Available 3 Days Flame-retardant|Colour-codedMulti-coloured7 x 0.12726 x 0.08 mm²0.08No10120161/3-202631.7532.7510120161/3

35.36 €

3 Pieces Per Package

1 pack Available 3 Days Flame-retardant|Colour-codedMulti-coloured7 x 0.12740 x 0.08 mm²0.08No10120164/3-204049.5350.5310120164/3

Loading...

  1. 1

Basic information

AWG 28 Contact spacing(mm) 1.27 Insulation material PVC
Max. temperature range (fixed installation)(°C) +105 Max. temperature range (flexible installation)(°C) +105 Min. temperature range (fixed installation)(°C) -30
Packaged Yes Product type Ribbon cable RoHS-compliant Yes
Shielded No Sold per metre No

Tech Support