Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2536680000 |
2536690000 |
2536700000 |
2536710000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|
861.22 € | 1 | 4 Days | |||
962.45 € | 1 | 4 Days | |||
861.22 € | 1 | 4 Days | |||
962.45 € | 1 | 4 Days |
Loading...
Colour | - | Width(mm) | - | Height(mm) | - |
---|---|---|---|---|---|
Depth(mm) | - | Max. data transmission rate(Mbit/s) | - | Wall mounting | - |
Firewall | - | Managed | - | Radio protocol | - |
Built-in | - | Ethernet | - | Suitable for 19 inch mounting | - |
Number of ports 10/100 Mbps LAN | - | Number of ports 1000 Mbps Mini GBIC | - | Connection for external antenna | - |
Bridge function | - | Power over Ethernet | - | Repeater function | - |
Encoding | - | VPN-security | - | Degree of protection (IP) | - |
Ceiling mounting | - | Suitable for DIN rail (top hat rail) mounting | - | Flush-mounted installation | - |
Number of ports 10 Gbps Mini GBIC | - | Pole fastening | - | Frequency band | - |
Number of ports 10/100/1000 Mbps LAN | - | Socket outlet adapter | - | Number of AP's supported | - |
Firewall throughput(Gbit/s) | - | Number of users | - |