Coupling, FL MM

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2700312

Part Number
2700312
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
3 Quote

Loading...

  1. 1

Basic information

Colour Other Material sleeve Ceramics Suitable for type of fibre Multi mode
APC-version - Material housing Plastic Type of fastening -
Type of connector connection 1 LC Type of connector connection 2 - UPC-Version -

This page is Coupling, FL MM, part number 2700312.
You can find the detail information about specifications and dimensions on part number 2700312.

Tech Support