Sensor / actuator terminal block, VIOK

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1043463

Part Number
1043463
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.69 €

50 23 Days

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail) 35 mm Colour Blue Rated voltage(V) 400
Colour lamp - Length(mm) 82.5 Operation temperature(°C) -|-
Inflammability class of insulation material acc. with UL94 V2 Width/grid dimension(mm) 6.2 Height at lowest possible mounting height(mm) 70
Closing plate required false Type of electrical connection 1 Screw connection Type of electrical connection 2 Screw connection
With PE connection true With shield connection - With power supply function -
LED switching for - Number of levels 4 Number of clamp positions per level 2
Internally connected stages false Cross connectable - Disconnect function -
Connectable conductor cross section solid-core(mm²) 0.2|4 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|2.5 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.2|2.5
Connectable conductor cross section multi-wired(mm²) 0.2|2.5 Material insulation body Other Connection position -
Rated current In(A) 24 Explosion-tested version 'Ex e' true

This page is Sensor / actuator terminal block, VIOK, part number 1043463.
You can find the detail information about specifications and dimensions on part number 1043463.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360