Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Mounting method | - | Model | - | Operating voltage(V) | - |
---|---|---|---|---|---|
Bus system KNX | - | Bus system radio frequent | - | Bus system Powernet | - |
Width in number of modular spacings | - | Other bus systems | - | Bus system LON | - |
Demounting protection | - | Radio interface | - | IR interface | - |
Protocol | - | Provider dependent | - | Updateable | - |
Visualization | - | Web-Server | - | Degree of protection (IP) | IP20 |
With LED indication | - | Bus system KNX radio | - | Radio frequent bidirectional | - |