Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Width(mm) | 185.1 | Height(mm) | 193 | Depth(mm) | 138 |
---|---|---|---|---|---|
Number of inputs | 6 | Suitable for safety functions | false | Supporting protocol for LON | false |
Number of HW-interfaces industrial Ethernet | 0 | Number of HW-interfaces RS-232 | 0 | Number of HW-interfaces RS-422 | 0 |
Number of HW-interfaces RS-485 | 0 | Number of HW-interfaces serial TTY | 0 | Number of HW-interfaces USB | - |
Number of HW-interfaces parallel | 0 | Number of HW-interfaces other | 0 | With optical interface | false |
Supporting protocol for TCP/IP | false | Supporting protocol for ASI | false | Supporting protocol for PROFIBUS | false |
Supporting protocol for CAN | false | Supporting protocol for INTERBUS | true | Supporting protocol for KNX | false |
Supporting protocol for MODBUS | false | Supporting protocol for Data-Highway | false | Supporting protocol for DeviceNet | false |
Supporting protocol for SUCONET | false | Supporting protocol for other bus systems | true | Short-circuit protection, outputs available | false |
Type of digital output | Other | Type of electrical connection at the motor output | Screw connection | Number of motor outlets | - |
Type of electric connection | Other | Rail mounting possible | false | With brake output | false |
Explosion safety category for gas | - | Explosion safety category for dust | - | Fieldbus connection over separate bus coupler possible | true |
Rated operation current of the motor(A) | -|- | With motor current parameter setting | true | System accessory | true |
With thermal motor protection | - | Appendant operation agent (Ex ia) | false | Appendant operation agent (Ex ib) | false |
Degree of protection (IP) | Other | Supporting protocol for SERCOS | false | Supporting protocol for INTERBUS-Safety | false |
Category according to EN 954-1 | - | Number of interfaces PROFINET | 0 | Number of HW-interfaces Wireless | 0 |
Front build in possible | false | Rack-assembly possible | false | Wall mounting/direct mounting | true |
Radio standard Bluetooth | - | Radio standard WLAN 802.11 | - | IO link master | false |
Performance level acc. EN ISO 13849-1 | - | Supporting protocol for AS-Interface Safety at Work | false | Supporting protocol for DeviceNet Safety | false |
Supporting protocol for EtherNet/IP | false | Supporting protocol for Foundation Fieldbus | false | Supporting protocol for PROFINET CBA | false |
Supporting protocol for PROFINET IO | false | Supporting protocol for PROFIsafe | false | Supporting protocol for SafetyBUS p | false |
Supply voltage AC 50 Hz(V) | 32|32 | Supply voltage AC 60 Hz(V) | 32|32 | Supply voltage DC(V) | -|- |
Permitted voltage at output(V) | 24|24 | Permitted voltage at input(V) | 0|5 | Type of output voltage | AC |
Radio standard GPRS | - | Radio standard GSM | - | Radio standard UMTS | - |
SIL according to IEC 61508 | - | Degree of protection (NEMA) | - |