Antenna cable, FL LCX PIG-EF142

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2700677

Part Number
2700677
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

106.29 €

2 7 Days

Loading...

  1. 1

Basic information

Colour Black Screening - Cable type Other
Impedance(Ohm) 50000 Length(m) 0.5 Connection type connection 1 -
Connection type connection 2 - Type of connector connection 1 Other Type of connector connection 2 Other
Screening effectiveness(dB) 0.3

This page is Antenna cable, FL LCX PIG-EF142, part number 2700677.
You can find the detail information about specifications and dimensions on part number 2700677.

Tech Support