Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1480000000 |
1480100000 |
1567060000 |
1567070000 |
1604230000 |
1604250000 |
1705310000 |
1705320000 |
1848480000 |
1854750000 |
1854760000 |
1893970000 |
1893990000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material contact | |
---|---|---|---|---|---|---|
0.14 € | 3000 | 4 Days | - | |||
0.14 € | 2500 | 4 Days | - | |||
0.17 € | 250 | 4 Days | - | |||
0.17 € | 250 | 4 Days | - | |||
0.14 € | 3000 | 4 Days | - | |||
0.18 € | 250 | 4 Days | - | |||
0.48 € | 500 | 4 Days | Other | |||
0.45 € | 500 | 4 Days | Other | |||
0.46 € | 4200 | 4 Days | - | |||
0.46 € | 5000 | 4 Days | - | |||
0.46 € | 5000 | 4 Days | - | |||
0.51 € | 500 | 4 Days | - | |||
0.51 € | 500 | 4 Days | - |
Loading...
Contact type | - | Ambient temperature(°C) | -|- | Type of electric connection | - |
---|---|---|---|---|---|
Material of contact surface | - | Strip length(mm) | - | Diameter plug-in contact(mm) | - |
Connectable conductor cross section solid-core(mm²) | -|- | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | -|- | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | -|- |
Connectable conductor cross section multi-wired(mm²) | -|- | Max. rated current of one contact(A) | - | Min. number of insertion cycles | - |
Type of contact | - |