Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DRP
Mounting method | DIN rail | Built-in depth(mm) | 69.5 | Rated current(A) | 0 |
---|---|---|---|---|---|
Rated insulation voltage Ui(V) | 400 | Number of poles | 0 | Rated fault current(mA) | 0 |
Leakage current type | A | Selective protection | false | Short-circuit breaking capacity (Icw)(kA) | 0 |
Surge current capacity(kA) | 0 | Pollution degree | 2 | Width in number of modular spacings | 0 |
Short-time delayed tripping | false | Frequency | 50 Hz | Degree of protection (IP) | IP20 |
Connectable conductor cross section solid-core(mm²) | 1.5|35 | Connectable conductor cross section multi-wired(mm²) | 1.5|16 | With interlocking device | false |
Ambient temperature during operating(°C) | -25|40 | Additional equipment possible | true | Rated impulse withstand voltage Uimp(kV) | 4 |
Rated voltage(kV) | 0 |
This page is Residual current relay, part number DRP.
You can find the detail information about specifications and dimensions on part number DRP.
Configure
Basic Attributes
Optional Attributes