Male Blade Connectors, Insulated, 100 Units as per DIN

Male Blade Connectors, Insulated, 100 Units as per DIN

Increases your process reliability: Consistently high processing quality for permanent safe contact.

Makes handling easier: Quick, easy cable insertion thanks to funnel sleeve.

Increases your safety: High thermal resistance up to 105 °C.

A safe connection is essential when installing electrical lines. A gas-tight connection can be established using the Wiha automatic crimp tool and connectors, thus guaranteeing a long-term safe contact. The conical-shaped collar makes it easier to insert wires into the sleeve. Wiha halogen-free connectors offer heat resistance up to 105 °C.

For applications in electrics

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
43974
43975
43976
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length L1
(mm)
Nominal size (min - max) (mm²) Area stripped (min - max) (AWG) Contents Colour Diameter D1
(mm)
Area stripped min. (AWG) Area stripped max. (AWG) Nominal size min
(mm²)
Nominal size max
(mm²)

13.50 €

15 7 Days 21.50.5 - 1 mm²22 - 16100red3.522160.51

14.50 €

15 7 Days 21.31.5 - 2.5 mm²16 - 14100blue4.316141.52.5

21.06 €

15 7 Days 244 - 6 mm²12 - 1050yellow6.2121046

Loading...

  1. 1

Basic information

ESD article No Blister pack No Insertion size (min x max) 6.3 x 0.8 mm
VDE article No with battery No Insertion size min(mm) 6.3
Insertion size max(mm) 0.8

Tech Support