Twin Wire End Ferrules with Plastic Collar Set, 2x0.75 - 2x2.5mm², 200 Units, DIN Color Code, in Dispenser

Twin Wire End Ferrules with Plastic Collar Set, 2x0.75 - 2x2.5mm², 200 Units, DIN Color Code, in Dispenser

Simplifies your work: Easy removal and safe storage thanks to the pocket box with latching twist cap.

Increases your efficiency: Ideal for mobile use thanks to compact, stackable pocket box.

Increases your safety: Cable breakages prevented thanks to protected individual wires.

Makes handling easier: Quick, easy cable insertion thanks to funnel sleeve.

Increases your safety: High thermal resistance up to 105 °C.

Increases your process reliability: Consistently high processing quality for permanent safe contact.

Application: Ideally suited for the connection of thin wire leads, especially terminals. Special sleeve for two-wire lead connections.

It is especially important for electricians to ensure that individual wires do not get crushed or misdirected when connecting fine-wired lines. If they do, there is a risk of cable breaks or even short circuits, which can potentially cause a fire. Wire-end sleeves can prevent such risks and provide reliable contacts, thus ensuring things work safely for the long term. The conical-shaped collar makes it easier to insert wires into the sleeve. The sleeve also makes it easier to insert the cable into the terminal. The twin wire-end sleeves are specifically designed for two-conductor connection. The wire-end sleeves are stored in a dispenser for easy use with a latching function to prevent unintentional opening. Wiha halogen-free wire-end sleeves offer heat resistance up to 105 °C. They are manufactured to DIN 46228 specifications.

For applications in electrics

Content:

  • 50x Twin wire end ferrules with plastic collar 100 units, colour code DIN 2 x 0.75 (43951)
  • 50x Twin wire end ferrules with plastic collar 100 units, colour code 1 (FR) & DIN 2 x 1 (43937)
  • 50x Twin wire end ferrules with plastic collar 100 units, colour code 1 (FR) & DIN 2 x 1.5 (43938)
  • 50x Twin wire end ferrules with plastic collar 100 units, colour code 2 (DE) & DIN 2 x 2.5 (43947)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43907

Part Number
43907
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.70 €

8 7 Days

Loading...

  1. 1

Basic information

ESD article No Blister pack No VDE article No
with battery No

This page is Twin Wire End Ferrules with Plastic Collar Set, 2x0.75 - 2x2.5mm², 200 Units, DIN Color Code, in Dispenser, part number 43907.
You can find the detail information about specifications and dimensions on part number 43907.

Tech Support