Manufacturer part number: S050403
Brand: KURE GRINDING WHEEL
Price: 42.81 €
Delivery time: 5 Days
Particle Size: 60 #
Outer Diameter: 205 mm
Thickness: 19 mm
Hole Diameter: 15.88 mm
Degree of Coupling: K
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S050403
Part Number
|
---|
S050403 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Particle Size (#) | Outer Diameter (mm) | Thickness (mm) | Hole Diameter (mm) | Degree of Coupling | Peripheral Speed (Maximum Peripheral Velocity Used) (m/s) | Note | |
---|---|---|---|---|---|---|---|---|---|---|---|
42.81 € | 5 | 5 Days | 60 | 205 | 19 | 15.88 | K | 40 | - |
Loading...
Shape | Flat (No. 1) | abrasive grain | WA | Binding Agent | V |
---|
This page is Flat Type WA Grindstone, part number S050403.
You can find the detail information about specifications and dimensions on part number S050403.
Configure
Basic Attributes
Type
Particle Size(#)
Outer Diameter(mm)
Thickness(mm)
Hole Diameter(mm)
Degree of Coupling
Filter by standard shipping days
Optional Attributes
Part Number |
---|
S050103 |
S050111 |
S050156 |
S050425 |
S050431 |
S050435 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Particle Size (#) | Outer Diameter (mm) | Thickness (mm) | Hole Diameter (mm) | Degree of Coupling | Peripheral Speed (Maximum Peripheral Velocity Used) (m/s) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|
27.70 € | 2 | 11 Days | 80 | 150 | 13 | 31.75 | K | 33 | - | ||
29.07 € | 10 | 11 Days | 60 | 150 | 16 | 12.7 | K | 33 | - | ||
27.78 € | 5 | 14 Days | 60 | 180 | 6.4 | 31.75 | K | 40 | - | ||
50.64 € | 5 | 15 Days | 60 | 205 | 19 | 25.4 | K | 40 | - | ||
50.64 € | 2 | 5 Days | 46 | 205 | 19 | 31.75 | H | 40 | - | ||
50.64 € | 1 | 11 Days | 46 | 205 | 19 | 31.75 | J | 40 | - |