Manufacturer part number: DIA3000-4-13
Brand: DAIWA KASEI
Price: 93.11 €
Delivery time: 5 Days
Particle Size: 3000 #
Grindstone section external diameter: 4 mm
Grindstone section length: 13 mm
Shaft length: 30 mm
Quantity/Pack: 10 Piece
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DIA3000-4-13
Part Number
|
---|
DIA3000-4-13 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Particle Size (#) | Grindstone section external diameter (mm) | Grindstone section length (mm) | Shaft length (mm) | Quantity/Pack (Piece) | Color | Maximum rotation speed used (min−1) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
93.11 € | 10 Pieces Per Package | 1 pack | Available | 5 Days | 3000 | 4 | 13 | 30 | 10 | Yellow | 30000 |
Loading...
Type | Rubber Grindstone | Shaft Diameter(mm) | 3 | Joining Agent Type | OX66 (Medium Hard) |
---|
This page is Rubber Grindstone with Shaft - Diamond Rabin, part number DIA3000-4-13.
You can find the detail information about specifications and dimensions on part number DIA3000-4-13.
Configure
Part Number |
---|
DIA1000-4-13 |
DIA1000-8-20 |
DIA3000-2-5 |
DIA3000-6-17 |
DIA3000-8-20 |
DIA320-2-5 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Particle Size (#) | Grindstone section external diameter (mm) | Grindstone section length (mm) | Shaft length (mm) | Quantity/Pack (Piece) | Color | Maximum rotation speed used (min−1) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
78.71 € | 10 Pieces Per Package | 1 pack | 5 Days | 1000 | 4 | 13 | 30 | 10 | Black | 30000 | ||
95.39 € | 3 Pieces Per Package | 1 pack | Available | 13 Days | 1000 | 8 | 20 | 30 | 3 | Black | 30000 | |
79.65 € | 10 Pieces Per Package | 1 pack | Available | 5 Days | 3000 | 2 | 5 | 40 | 10 | Yellow | 80000 | |
106.10 € | 5 Pieces Per Package | 1 pack | Available | 5 Days | 3000 | 6 | 17 | 30 | 5 | Yellow | 30000 | |
95.39 € | 3 Pieces Per Package | 1 pack | Available | 5 Days | 3000 | 8 | 20 | 30 | 3 | Yellow | 30000 | |
79.65 € | 10 Pieces Per Package | 1 pack | Available | 5 Days | 320 | 2 | 5 | 40 | 10 | Green | 80000 |