Contact Grip Holder

Contact Grip Holder
[Features]
The BIG-PLUS (BBT shank) is a contact handle holder that can be used with the BIG-PLUS spindle or with machines with an existing BT spindle.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BBT30-CG15-50
BBT30-CG15-80
BBT30-CG19-43
BBT30-CG19-73
BBT30-CG24-39
BBT30-CG24-69
BBT30-CG31-32
BBT30-CG31-62
BBT40-CG15-50
BBT40-CG15-80
BBT40-CG19-43
BBT40-CG19-73
BBT40-CG19-93
BBT40-CG24-39
BBT40-CG24-69
BBT40-CG24-89
BBT40-CG31-37
BBT40-CG31-77
BBT40-CG31-92
BBT50-CG15-115
BBT50-CG15-145
BBT50-CG19-108
BBT50-CG19-153
BBT50-CG24-114
BBT50-CG24-164
BBT50-CG31-107
BBT50-CG31-157
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter (D)
(φ)
Underneck length (ℓ1)
(mm)
L
(mm)
φD1
(mm)
L2
(mm)
Mass
(g)
CG No. φD2
(mm)
L1
(mm)
L3
(mm)
Cutter diameter φD
(mm)

153.83 €

1 5 Days 1650751553500CG1540315016

161.42 €

1 5 Days 16801051583600CG1540328016

153.83 €

1 5 Days 2043751953500CG1940394320

161.42 €

1 5 Days 20731051983600CG1942407320

153.83 €

1 5 Days 2539752453500CG2441453925

161.42 €

1 5 Days 25691052483600CG2442456925

153.83 €

1 5 Days 3232753153500CG3141493232

161.42 €

1 5 Days 32621053183600CG3140536232

164.67 €

1 5 Days 168010515781100CG1548328016

173.33 €

1 5 Days 1610012515981200CG15493210016

164.67 €

1 5 Days 20437519481100CG1945364320

173.33 €

1 5 Days 207310519781200CG1948407320

186.33 €

1 5 Days 209312519981300CG1949409320

164.67 €

1 5 Days 25397524481000CG2439413925

173.33 €

1 5 Days 256910524781200CG2448456925

186.33 €

1 5 Days 258912524981300CG2449458925

164.67 €

1 5 Days 32378031531000CG3143483732

173.33 €

1 5 Days 327712031931400CG3157537732

186.33 €

1 5 Days 3292135311081500CG3157539232

253.50 €

1 5 Days 16115140151024400CG15903011516

268.67 €

1 5 Days 16145170151324400CG15804514516

253.50 €

1 5 Days 20108140191024400CG19903810820

268.67 €

1 5 Days 20153185191474500CG19806015320

265.42 €

1 5 Days 25114150241124500CG24904211425

280.58 €

1 5 Days 25164200241624900CG24907516425

265.42 €

1 5 Days 32107150311124700CG31955010732

280.58 €

1 5 Days 32157200311625000CG31909015732

Loading...

  1. 1

Basic information

Application Head Replaceable Type Holder Specifications Two-plane restricting, center-through Features BIG-PLUS (BBT Shank) tools can be used on both BIG-PLUS spindles and conventional BT spindles.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360