SCE4A Ultra-Strong Radius, 4-Flute, OK Coated (SCE4A120R20)

SCE4A Ultra-Strong Radius, 4-Flute, OK Coated SCE4A120R20
  • Volume Discount

Product Details:

Manufacturer part number: SCE4A120R20

Brand: OKAZAKI SEIKO

Price: 140.26

Delivery time: 10 Days


Technical Data:

Blade diameter (D): 12 φ

R Size: 2 mm

Blade length (ℓ): 24 mm

Overall Length (L): 110 mm

Shank diameter (d): 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SCE4A120R20

Part Number
SCE4A120R20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)

140.26 €

1 Available 10 Days 122241101242

Loading...

  1. 1

Basic information

work material General Steel / Quenched and tempered steel / High Hardness Steel: to HRC55 / Stainless Steel / Cast Iron / Aluminum / Titanium Number of flutes(sheet) 4 Type Radius
Machining Application Plane / Side / Groove Coating OK Coated Torsion Angle (θ) High Helix (45˚ to 60˚)
Blade diameter tolerance(mm) -0.03~-0.01

This page is SCE4A Ultra-Strong Radius, 4-Flute, OK Coated, part number SCE4A120R20.
You can find the detail information about specifications and dimensions on part number SCE4A120R20.

Variation of this product

Part Number
SCE4A040R05
SCE4A040R10
SCE4A060R05
SCE4A060R10
SCE4A060R15
SCE4A080R05
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Blade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)

100.30 €

1 Available 10 Days 40.5870615

100.30 €

1 Available 10 Days 41870615

111.92 €

1 Available 10 Days 60.51280622

111.92 €

1 Available 10 Days 611280622

111.92 €

1 Available 10 Days 61.51280622

126.74 €

1 Available 10 Days 80.51690828

Tech Support