Manufacturer part number: T63H-C25-85
Brand: KYOCERA
Price: 238.41 €
Delivery time: 6 Days
Wrench: LW-6
φd: 56 mm
φD1: 63 mm
L2: 58 mm
L3: 15 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
T63H-C25-85
Part Number
|
---|
T63H-C25-85 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wrench | φd (mm) | φD1 (mm) | L2 (mm) | L3 (mm) | L4 (mm) | M (mm) | L1 (mm) | Note | Coolant Pipe | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
238.41 € | 1 | 6 Days | LW-6 | 56 | 63 | 58 | 15 | 28 | HS12X16 | 85 | For drill mounting | CL63-1 |
Loading...
This page is Boring Bar / Drill Mounted Holder, part number T63H-C25-85.
You can find the detail information about specifications and dimensions on part number T63H-C25-85.
Configure
Basic Attributes
Type
Wrench
φd(mm)
φD1(mm)
L2(mm)
L3(mm)
L4(mm)
M(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
T100H-C40-105 |
T100H-N08-80 |
T100H-N10-90 |
T63H-C32-90 |
T63H-C40-100 |
T63H-N08-70 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wrench | φd (mm) | φD1 (mm) | L2 (mm) | L3 (mm) | L4 (mm) | M (mm) | L1 (mm) | Note | Coolant Pipe |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
487.10 € | 1 | 6 Days | LW-8 | 82 | 100 | 72 | 15 | 25 | HS16X20 | 105 | For drill mounting | CL100-1 | ||
487.10 € | 1 | 6 Days | LW-4 | 28 | 100 | 45 | 9 | 20 | HS8X10 | 80 | For Boring Bar Mounting | CL100-1 | ||
487.10 € | 1 | 6 Days | LW-4 | 35 | 100 | 55 | 9 | 22 | HS8X12 | 90 | For Boring Bar Mounting | CL100-1 | ||
238.41 € | 1 | 6 Days | LW-6 | 56 | 63 | 62 | 15 | 30 | HS12X12 | 90 | For drill mounting | CL63-1 | ||
254.37 € | 1 | 6 Days | LW-8 | 68 | 63 | 72 | 18 | 35 | HS16X12 | 100 | For drill mounting | CL63-1 | ||
273.40 € | 1 | 6 Days | LW-4 | 28 | 63 | 45 | 9 | 20 | HS8X10 | 70 | For Boring Bar Mounting | CL63-1 |