Precision Crimping Pliers (Die Exchange Type)

Precision Crimping Pliers (Die Exchange Type)

Click on this image to zoom in.

Click on this image to zoom in.

  • Precision Crimping Pliers (Die Exchange Type)
  • Precision Crimping Pliers (Die Exchange Type)
  • Precision Crimping Pliers (Die Exchange Type)
  • Precision Crimping Pliers (Die Exchange Type)
  • Precision Crimping Pliers (Die Exchange Type)
  • Precision Crimping Pliers (Die Exchange Type)
  • Precision Crimping Pliers (Die Exchange Type)
Crimping pliers capable of handling more than 300 types of terminals with 3 interchangeable dies.
[Features]
· Crimped with high-precision die, for amazingly fine finish.
· Can be replaced with separately sold die to handle more terminals.
· Equipped with a replaceable-type die, it is convenient to carry.
· With wire stripper and cutter (PAD-11, PAD-12, PAD-13).
· Can be mounted on the PAD-11, 12, 13 main units (PAD-11S, PAD-12S, PAD-13S).
[Applications]
· Ideal for crimping of various terminals in electrical work, trial manufacture of electronic equipment, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PAD-11
PAD-11S
PAD-12
PAD-12S
PAD-13
PAD-13S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product Category Product Type Die (Width x Height x Thickness)
(mm)
Main body: option Weight
(g)
Features

83.78 €

1 5 Days PliersCrimper PliersWidth X Thickness: 0.7X1.0, 1.0X1.0, 1.3X1.5, 1.6X1.5, 1.9X2.0, 2.2X2.0Main Body244With Wire Stripper and Cutter Function

42.86 €

1 5 Days PartsReplacement DieWidth X Thickness: 0.7X1.0, 1.0X1.0, 1.3X1.5, 1.6X1.5, 1.9X2.0, 2.2X2.0Option23Compatible with at least 90 terminal types

112.20 €

1 5 Days PliersCrimper PliersWidth X Thickness: 1.6X1.5, 1.9X2.0, 2.2X2.0, 2.5X2.5, 2.8X2.5, 3.1X3.0Main Body252With Wire Stripper and Cutter Function

42.86 €

1 5 Days PartsReplacement DieWidth X Thickness: 1.6X1.5, 1.9X2.0, 2.2X2.0, 2.5X2.5, 2.8X2.5, 3.1X3.0Option32Compatible with at least 110 terminal types

112.20 €

1 5 Days PliersCrimper PliersWidth X Thickness: 2.5X2.5, 2.8X2.5, 3.1X3.0, 3.4X3.0, 3.7X3.5Main Body256With Wire Stripper and Cutter Function

42.86 €

1 5 Days PartsReplacement DieWidth X Thickness: 2.5X2.5, 2.8X2.5, 3.1X3.0, 3.4X3.0, 3.7X3.5Option36Compatible with terminals for 100 models or more

Loading...

  1. 1

Basic information

Plier Type Pliers Set / Single Item Single Item

Tech Support