Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AL500
Type | Hex L-shape wrench | Tip Type | Standard Type | Width across flat dimension(mm) | 2 / 1.5 / 0.71 / 0.89 / 1.27 |
---|---|---|---|---|---|
Single Product/Set Classification | Set Product | Material | Special Alloy Steel | Set Content | AL-0.71、AL-0.89、AL-1.27、AL-1.5、AL-02 |
Accessory | Holder Included | Weight(g) | 20 | Features | Due to the high-level heating treatment and hard chromate plating, abrasion to hex parts is prevented, with its toughness (resistance to breaking) increasing and the accurate work and safety increasing while the strength level is high. |