Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
890-BU
Product Type | Adhesive Tape | Width(mm) | 50 | Length(m) | 25 |
---|---|---|---|---|---|
Thickness(mm) | 0.22 | Adhesiveness | 11.2N/25mm | Holding Force | 0.3mm/15min |
Ball Tack | 32 | Adhesive | Natural Rubber System | Inner capacity | 1 Roll |