Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3-1794-01 |
3-1794-02 |
3-1794-03 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Details Type | Manufacturer Product Name | Amount Of Content | |
---|---|---|---|---|---|---|---|---|
19.81 € | 1 | 6 Days | White Type | Color: white | Line Tape White | 1 Roll | ||
21.82 € | 1 | 6 Days | Yellows | Color: yellow | Line Tape Yellow | 1 Roll | ||
21.82 € | 1 | 6 Days | Multicolor | Color: tiger-stripes | Line Tape Striped 50 mm×33 m×0.15 mm | 1 Roll |
Loading...
Product Type | Adhesive Tape | Width(mm) | 50 | Length(m) | 33 |
---|---|---|---|---|---|
Thickness(mm) | 0.15 | Adhesiveness | 1.8 N/10 mm (Reference) | Manufacturer Model Number | PVCLT101 |
Base Material | PVC (Polyvinyl Chloride Resin) | Adhesive Agent Material | Rubber-Based | Amount Of Content | 1 Roll |
Configure
Basic Attributes
Color
Details Type
Manufacturer Product Name
Amount Of Content
Type
Filter by standard shipping days
Optional Attributes