Scotch Vinyl Tape 117 (50 mmX20 m)

Scotch Vinyl Tape 117 (50 mmX20 m)
Vinyl tape that has high adhesive strength with various adherends.
[Features]
· Stretches well, with good conformance to uneven surfaces.
· Lead-free type.
· JIS standard compliant product (JIS C 2336).
[Applications]
· Ideal for electrical wiring work.
· Convenient for various types of wiring, binding of piping, anchoring, identification, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

117-WHI-50X20

Part Number
117-WHI-50X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

9.68 €

1 6 Days 1 Roll

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color White Type Width(mm) 50
Length(m) 20 Thickness(mm) 0.2 Details Type Electric Insulation
Color Details White Adhesiveness 2.8N/10mm Tensile Strength 25N/10mm
JAN Code 4548623190334 Trusco Code 356-0163 Operating Temperature Range(°C) -10 to 90
Cutting Method Can cut by hand Amount Of Content 1 Roll

This page is Scotch Vinyl Tape 117 (50 mmX20 m), part number 117-WHI-50X20.
You can find the detail information about specifications and dimensions on part number 117-WHI-50X20.

Tech Support