Original Delfin Knife

Original Delfin Knife
[Features]
· Type where the blade tip remains out of the main body. Ideal for continuous work. Comes with a holster case for storage.
· A replacement blade can be kept within the main body.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

JBK1142501

Part Number
JBK1142501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number Contained In A Packet

34.08 €

1 6 Days 1 pc.

Loading...

  1. 1

Basic information

Product Type Cutter knife Main body, Spare Blade Main Body Blade thickness(mm) 0.63
Overall Length(mm) 161 Material Body: aluminum Trusco Code 752-1979
Compatible Replacement Blades JB92A8115、JB92A8114、JB96A8115、JB96A8114、JB96LP8115、JB96LP8114、JB92A0315、JB92A0314、JB96A0315、JB96A0314、JB96LP0315、JB96LP0314 Number Contained In A Packet 1 pc.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360