Pin Punch

Pin Punch
[Features]
· Ideal for inserting and pulling parallel pin, spring pin and taper pin.
· Uneven shaped grip which is easy-to-grip and hard-to-slip.
· Features hexagonal shape that does not easily roll away.
[Applications]
· For pulling out spring pins, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PP-02
PP-03
PP-04
PP-05
PP-06
PP-07
PP-08
PP-4.5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Tip diameter
(mm)
JAN Code Trusco Code Mass
(g)

7.69 €

1 10 Days 14024953488310238498-154544

7.67 €

1 9 Days 14034953488310245498-151142

7.70 €

1 9 Days 15044953488310252498-152945

9.13 €

1 9 Days 15054953488310276498-156148

9.62 €

1 9 Days 16064953488310283498-155355

9.65 €

1 9 Days 16074953488310290498-157059

9.69 €

1 9 Days 16084953488310306498-159665

9.12 €

1 9 Days 1504.54953488310269498-153746

Loading...

  1. 1

Basic information

Product Type Punch Detailed Types of Punch Pin Width(mm) 8

Tech Support