Modification-Proof Tape (Part Numbers)

Modification-Proof Tape

Click on this image to zoom in.

Click on this image to zoom in.

  • 262042
  • 262042 Example of Use
  • Volume Discount
[Features]
· This security tape will make sure that the package has not been opened.
· When placed, the tape shows the words "SECURITY TAPE" written on it.
· When removed, it leaves behind the text "OPENED VOID" on the surface.
· Specifications: (Text details) OPENED VOID in red transfer
[Materials]
· Polyester

(i)Remark

  • Please test in an inconspicuous area before using. This is not packaging tape, so if using it on a load-bearing box, etc., use a packaging tape first before applying the security tape.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

262042

Part Number
262042
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

70.31 €

1 Available 7 Days 1 Roll (50 m)

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Red Type Width(mm) 50
Length(m) 50 Thickness(mm) 0.08 Display Content SECURITY TAPE/OPENED VOID
Details Type Red transfer type Cord Security Tape-C Amount Of Content 1 Roll (50 m)

This page is Modification-Proof Tape, part number 262042.
You can find the detail information about specifications and dimensions on part number 262042.

Tech Support