Rubber Grindstone, Power Polisher, Shaft Diameter ⌀3.0【10 Pieces Per Package】

Rubber Grindstone, Power Polisher, Shaft Diameter ⌀3.0
[Features]
· Smooth workability, no rebounds during processing and work can be carried out reliably.
· Metallic sounds and noise during processing are extremely low in comparison to other grinding stones, for a an improved work environment.
· Since rubber is the bonding material, clogging does not occur and effective grinding and polishing are possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
46603
46631
46635
46652
46653
46654
46656
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Particle Size
(#)
Grindstone section external diameter
(mm)
Shaft length
(mm)
Max. Rotational Speed
(rpm)

34.75 €

10 Pieces Per Package

1 pack 6 Days 180⌀104530,000

28.94 €

10 Pieces Per Package

1 pack 6 Days -⌀85030,000

35.81 €

10 Pieces Per Package

1 pack 6 Days -⌀85030,000

32.57 €

10 Pieces Per Package

1 pack 6 Days -⌀135020,000

32.57 €

10 Pieces Per Package

1 pack 6 Days 180⌀135020,000

32.57 €

10 Pieces Per Package

1 pack 6 Days -⌀135020,000

43.40 €

10 Pieces Per Package

1 pack 6 Days -⌀135020,000

Loading...

  1. 1

Basic information

Type Rubber Grindstone Shaft Diameter(mm) ⌀3

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360