Impact Driver

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DWD024S-QS

Part Number
DWD024S-QS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

136.55 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Product Type Impact driver Blow count (max.)(/min) 47.600 Drill chuck clamping range 1.5 - 13 mm
Max. drill diameter(mm) (Wood/Steel/Stone) 25/13/16 Power(W) 650 Torque (max.)(Nm) 8.6
Weight(g) 1800.0

This page is Impact Driver, part number DWD024S-QS.
You can find the detail information about specifications and dimensions on part number DWD024S-QS.

Tech Support