Energy Consumption Meter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SEM6000

Part Number
SEM6000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

42.27 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Width(mm) 54.7 Depth(mm) 54.7 Height(mm) 71.5
Reading category CAT II Weight(g) 95 Accuracy(%) 1
Cloud integration (SmartHome) not cloud-enabled Current (max.)(A) 16 Current range 16 A (max)
Energy consumption meter features Bluetooth interface|Data export mode|Data logger|TMRS|Selectable energy tariffs|app-controlled Frequency(GHz) 2.4 Mains voltage (max.)(V AC) 240
Mains voltage (min.)(V AC) 220 MID-approved No Nominal voltage range 220 up to 240 V AC
Operating voltage(V AC) 230 Power (max.)(W) 3680 Power (min.)(W) 0.23
Power range 0.23 up to 3680 W Product type Energy consumption meter Reading type Active power|CO2 emission|Power|Energy consumption|Nominal voltage|Amperage
Recording time (max.) (details)(d) 30 Self-consumption(W) 0.8 Suitable for (country) Austria|Germany|The Netherlands|Czech Republic|Poland|Slovakia|Hungary
Type (manufacturer type) SEM6000

This page is Energy Consumption Meter, part number SEM6000.
You can find the detail information about specifications and dimensions on part number SEM6000.

Tech Support