Copper Reinforced Tape

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

126313

Part Number
126313
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

31.21 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Width(mm) 25 Length(m) 5 Thickness(mm) 0.5
Adhesive tape features Highly flexible|Tin-plated Carrier material Copper Colour Silver
Product type Copper reinforced tape Thickness(mm) 0.5 Type (manufacturer type) 126313

This page is Copper Reinforced Tape, part number 126313.
You can find the detail information about specifications and dimensions on part number 126313.

Tech Support