SDS-Plus-Cordless hammer drill

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HR140DZ

Part Number
HR140DZ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

128.84 €

1 3 Days

Loading...

  1. 1

Basic information

Battery technology Li-ion Blow count (max.)(/min) 4900 Impact (max.)(J) 1
Max. drill diameter(mm) (Wood/Steel) 13/10/14 No. of power packs included 0 Power tool features w/o battery
Product size (height)(mm) 198 Product size (width)(mm) 74 Product size (length)(mm) 246
Product type Cordless hammer drill Rotational speed range(rpm) 0 - 850 Tool holder SDS-Plus
Transmission type 1-speed Type HR 140 DZ Voltage(V) 10.8
Weight(g) 2600.0

This page is SDS-Plus-Cordless hammer drill, part number HR140DZ.
You can find the detail information about specifications and dimensions on part number HR140DZ.

Tech Support