Impact driver

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HP1631KX3

Part Number
HP1631KX3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

134.44 €

1 3 Days

Loading...

  1. 1

Basic information

Blow count (max.)(/min) 48000 Idle speed 0 - 3200 rpm Max. drill diameter(mm) (Wood/Steel/Stone) 30/13/16
Power tool features incl. accessories|incl. case Power(W) 710 Product size (height)(mm) 310
Product size (width)(mm) 140 Product size (length)(mm) 345 Product type Impact driver
Tool holder Keyless drill chuck Transmission type 1-speed Type HP 1631KX3
Weight(g) 2000.0

This page is Impact driver, part number HP1631KX3.
You can find the detail information about specifications and dimensions on part number HP1631KX3.

Tech Support