SDS-Plus-Hammer drill

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HR1841FJ

Part Number
HR1841FJ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

185.33 €

1 3 Days

Loading...

  1. 1

Basic information

Blow count (max.)(/min) 4800 Functions (power tools) Impact stop Impact (max.)(J) 1.4
Max. drill diameter(mm) (Wood/steel/Drill Bit/concrete: 24/13/35/18 Operating voltage(V) 230 Power tool features incl. case
Power(W) 470 Product size (height)(mm) 208 Product size (width)(mm) 75
Product size (length)(mm) 285 Product type Hammer drill Rotational speed range(rpm) 0 - 2100
Tool holder SDS-Plus Transmission type 1-speed Type HR 1841 FJ
Weight(g) 2500.0

This page is SDS-Plus-Hammer drill, part number HR1841FJ.
You can find the detail information about specifications and dimensions on part number HR1841FJ.

Tech Support