AC charging cable, EV-TDG3JK

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1022285

Part Number
1022285
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 Quote

Loading...

  1. 1

Basic information

Nominal current(A) 32 Nominal voltage(V) 250 Cable length(m) 5
Type of current AC single phase Type of cable Straight With temperature sensor false
Number of communication conductors 2 Type vehicle side Type 1 Type infrastructure side -
With Incable Control Box (ICCB) false Charging mode Mode 3

This page is AC charging cable, EV-TDG3JK, part number 1022285.
You can find the detail information about specifications and dimensions on part number 1022285.

Tech Support