Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TMFS 0 |
TMFS 1 |
TMFS 2 |
TMFS 3 |
TMFS 4 |
TMFS 5 |
TMFS 6 |
TMFS 7 |
TMFS 8 |
TMFS 9 |
TMFS 10 |
TMFS 11 |
TMFS 12 |
TMFS 13 |
TMFS 14 |
TMFS 15 |
TMFS 16 |
TMFS 17 |
TMFS 18 |
TMFS 19 |
TMFS 20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Square drive (inch) | Customs tariff — weight (kg) | Locknut external diameter (mm) | Suitable for KM locknuts | Suitable for DIN 1804 (M) locknuts | Suitable for KMFE locknuts | Usable height (mm) | Suitable for KMK locknuts | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 3/8 | 0.095 | 18 | 0 | - | - | 45 | - | ||
- | 1 | 5 Days | 3/8 | 0.095 | 22 | 1 | - | - | 45 | 1 | ||
- | 1 | 5 Days | 1/2 | 0.21 | 25 | 2 | M101 | - | 61 | 2 | ||
- | 1 | 5 Days | 1/2 | 0.22 | 28 | 3 | M12x1,5 | - | 61 | 3 | ||
- | 1 | 34 Days | 1/2 | 0.2 | 32 | 4 | M16x1,5 | 4 | 58 | 4 | ||
- | 1 | 5 Days | 1/2 | 0.3 | 38 | 5 | - | 5 | 58 | 5 | ||
- | 1 | 5 Days | 1/2 | 0.4 | 45 | 6 | M26x1.5 | 6 | 58 | 6 | ||
- | 1 | 5 Days | 1/2 | 0.4 | 52 | 7 | - | 7 | 58 | 7 | ||
- | 1 | 5 Days | 1/2 | 0.45 | 58 | 8 | M38x1.5 | 8 | 58 | 8 | ||
- | 1 | 5 Days | 3/4 | 0.75 | 65 | 9 | - | 9 | 63 | 9 | ||
- | 1 | 5 Days | 3/4 | 0.75 | 70 | 10 | - | 10 | 63 | 10 | ||
- | 1 | 5 Days | 3/4 | 0.75 | 75 | 11 | - | 11 | 63 | 11 | ||
- | 1 | 5 Days | 3/4 | 0.75 | 80 | 12 | - | 12 | 63 | 12 | ||
- | 1 | 5 Days | 3/4 | 1 | 85 | 13 | - | 13 | 63 | 13 | ||
- | 1 | 5 Days | 1 | 1.35 | 92 | 14 | - | 14 | 80 | 14 | ||
- | 1 | 5 Days | 1 | 1.95 | 98 | 15 | - | 15 | 80 | 15 | ||
- | 1 | 5 Days | 1 | 1.7 | 105 | 16 | - | 16 | 80 | 16 | ||
- | 1 | 5 Days | 1 | 1.75 | 110 | 17 | - | 17 | 80 | 17 | ||
- | 1 | 5 Days | 1 | 2.35 | 120 | 18 | - | 18 | 80 | 18 | ||
- | 1 | 5 Days | 1 | 2.4 | 125 | 19 | - | 19 | 80 | 19 | ||
- | 1 | 5 Days | 1 | 3.2 | 130 | 20 | - | 20 | 80 | 20 |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 82041100 |
---|---|---|---|---|---|
Customs tariff — country of origin | DE |
Configure
Basic Attributes
Square drive(inch)
Customs tariff — weight(kg)
Locknut external diameter(mm)
Suitable for KM locknuts
Suitable for DIN 1804 (M) locknuts
Suitable for KMFE locknuts
Usable height(mm)
Suitable for KMK locknuts
Filter by standard shipping days
Optional Attributes