838 TIZ for Internal Measurement

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4495980KAL
4495981KAL
4495982KAL
4495983KAL
4495984KAL
4495985KAL
4495986
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Measuring force (text) Graduation value inch Measuring depth in inches (text) Error limit inches (text) Measuring range inch

703.40 €

1 7 Days 0.8 - 1.2-1.37".0008".20 - .60"

703.40 €

1 7 Days 1.1 - 1.6-3.2".0015".40 - 1.20"

703.40 €

1 7 Days 1.1 - 1.6-3.2".0015".80 - 1.60"

703.40 €

1 7 Days 1.1 - 1.6-3.2".0015"1.20 - 2.00"

703.40 €

1 7 Days 1.1 - 1.6-3.2".0015"1.60 - 2.40"

703.40 €

1 7 Days 1.1 - 1.6-3.2".0015"2.00 - 2.80"

789.00 €

1 7 Days 0.9 - 1.9.001"7.5".002".60 - 2.60"

Loading...

  1. 1

Basic information

IP protection category IP 65 Package contains test certificate

Tech Support