Workshop Stand, 906Q-WM7L

Workshop Stand, 906Q-WM7L
Workshop stand
with T-grip key no. 906Q (mm), 7-piece set.
Blades: CHROME VANADIUM, hardened and nickel-plated.Handle: homogeneous, impact-resistant plastic (cadmium-free), red.
Stand: homogeneous, impact-resistant plastic, with connection clip for attaching additional workshop stands.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

568034

Part Number
568034
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

54.46 €

1 6 Days

Loading...

  1. 1

Basic information

Contents: A/F x blade length L1 2x100, 2.5x100, 3x150, 4x150, 5x150, 6x200, 8x200 Weight(g) 610

This page is Workshop Stand, 906Q-WM7L, part number 568034.
You can find the detail information about specifications and dimensions on part number 568034.

Tech Support