Folding Utility Knife with Blade Storage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

45425

Part Number
45425
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.75 €

1 Quote

Loading...

  1. 1

Basic information

Product Type Cutter knife Overall Length(mm) 163 Tool for electrics No
Self service - packing Yes ESD article No Colour Red / Black
height(mm) 40 Width(mm) 17 Knife type Pocket knife/multifunctional tool
With spare blades Yes Blade shape Trapeze Blade height(mm) 18
Number of spare blades 5 with battery No

This page is Folding Utility Knife with Blade Storage, part number 45425.
You can find the detail information about specifications and dimensions on part number 45425.

Tech Support